IESNA:LM-63-2002
[TEST]P1199753
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2405-108-9)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]10/30/2025
[MANUFAC] COOPER LIGHTING SOLUTIONS - McGRAW-EDISON
[LUMCAT]GPC-SB2B-740-U-SL4
[LUMINAIRE]GALLEON PEDESTRIAN LUMINAIRE
[MORE](2) 70 CRI, 4000K, 450mA LIGHTSQUARES WITH 26 LEDS EACH AND TYPE IV SPILL LIGHT ELIMINATOR OPTICS
[DRIVER]ELECTRONIC DRIVER
[_LIFETIME_TM21_2011] 150000
[_LIFETIME PERCENTAGE] L70(25000)
[_INPUT_ELECTRICAL]120.0 VOLTS, 73.9 WATTS, 0.627 AMPS
[_THDi]13.593
[_PF]0.988
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 70
[_SEARCH_COLORTEMP] 4000K
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Facade, Government, Healthcare, Hospitality, Hotel, Industrial, Landscape, Library, Office, Parking, Parks, 
[MORE] Retail, Roadway, Sidewalk, Site, Street, Substation, Security, Corrosion Resistant, Vandal Resistant, Wet Location
[_SEARCH_MOUNTING] Arm, Pole
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[_ABSOLUTELUMENS]11808
TILT=NONE
52 -1 1 37 22 1 1 1 0.5 0
1 1 73.9
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0 5 15 25 35 40 45 55 65 75
85 90 95 105 115 125 135 145 155 165
175 180
1350.3 1329.6 1343.4 1370.3 1400.4 1430.4 1458.6 1480.5 1500.6 1528.8
1570.7 1638.3 1733.5 1846.3 2021 2310.3 2636.6 3023.7 3499 3979.4
4489.8 4888.1 5137.4 5318.4 5387.3 5413.6 5506.3 5689.8 5685.4 5175
3882.3 1660.3 434.6 179.7 67 18.8 0
1350.3 1337.1 1350.9 1377.8 1407.9 1437.9 1464.9 1486.8 1506.8 1533.8
1574.5 1641.5 1735.4 1845.6 2014.1 2289.1 2609.7 2985.5 3448.3 3991.9
4498.6 4889.4 5134.2 5309 5381.6 5424.2 5525.7 5709.2 5679.7 5129.9
3762.1 1539.4 434 175.4 66.4 18.2 0
1350.3 1335.2 1347.1 1372.2 1401 1428.5 1453 1469.3 1484.3 1506.2
1540.6 1597 1679.1 1778.6 1927.7 2169.4 2478.2 2843.9 3247.9 3707
4163.5 4578.1 4868.7 5069.1 5205 5338.4 5508.1 5716.7 5812.5 5443.6
4316.3 2192.6 662.6 243.6 118.4 25.7 0
1350.3 1332.7 1344 1366.5 1391 1414.8 1436.7 1448 1455.5 1466.7
1488 1525.6 1584.5 1655.9 1756.1 1920.2 2145 2409.9 2708.7 3050.6
3429.5 3825.9 4201.1 4523.6 4802.3 5072.2 5425.5 5848.2 6184.5 6180.8
5570.1 4123.4 1869.4 727.1 251.1 87.1 0
1350.3 1332.7 1341.5 1361.5 1382.8 1404.1 1425.4 1437.3 1443 1448.6
1467.4 1494.3 1540 1592 1650.9 1738.6 1870.1 2036.7 2246.5 2498.2
2783.8 3081.3 3423.2 3787.7 4171 4581.2 5044.7 5610.8 6319.8 6909.8
7008.1 6272.2 4265.6 2084.3 735.3 179.1 0
1350.3 1333.4 1340.9 1359 1379.7 1402.2 1422.3 1436.1 1443 1449.8
1471.1 1500.6 1543.2 1588.9 1631.5 1689.1 1790.5 1921.4 2093 2304.7
2544 2807 3083.2 3409.5 3770.2 4169.8 4637.6 5220.7 6027.9 6870.9
7349.4 6870.3 5073.5 2847.1 1174.3 271.8 0
1350.3 1332.7 1339 1356.5 1377.2 1399.1 1419.2 1434.2 1443.6 1454.8
1475.5 1506.8 1544.4 1578.2 1606.4 1652.1 1731 1831.9 1973.4 2150.6
2349.8 2564.6 2802.6 3071.9 3382.5 3723.9 4176.7 4741.6 5503.1 6433.2
7024.4 6482 4451 2323.5 849.9 145.3 0
1350.3 1337.1 1338.4 1352.8 1373.4 1397.9 1421 1440.4 1456.7 1468
1481.8 1502.4 1526.2 1542.5 1560.7 1590.1 1632.1 1685.3 1766.1 1887.6
2023.5 2178.8 2355.4 2555.9 2780.1 3048.1 3366.9 3763.9 4252.4 4882.5
5273.3 4600.7 2971.1 1325.2 338.8 55.7 0
1350.3 1341.5 1340.9 1350.9 1370.9 1397.2 1424.2 1449.2 1469.3 1483.7
1496.8 1509.3 1513.1 1511.8 1518.1 1531.9 1554.4 1587.6 1638.3 1712.3
1815 1934 2079.3 2250.9 2445.6 2664.8 2904.1 3184 3517.8 3805.9
3737.6 2983.6 1704.7 615.6 153.4 43.2 0
1350.3 1345.9 1346.5 1354 1372.8 1396.6 1427.9 1458.6 1483 1502.4
1518.7 1528.1 1528.1 1525 1521.9 1520.6 1526.2 1544.4 1579.5 1635.8
1716 1822.5 1947.7 2096.8 2272.8 2471.9 2685.5 2907.2 3091.3 3113.9
2751.2 1819.3 650.1 176 85.8 33.8 0
1350.3 1352.8 1355.9 1367.2 1387.2 1411 1444.2 1478.6 1510.6 1540.6
1570.1 1593.9 1610.8 1625.8 1639 1654.6 1677.8 1709.1 1756.1 1831.9
1945.2 2096.2 2285.9 2535.8 2857.1 3195.9 3549.8 3815.9 3849.7 3340.6
2324.8 1141.7 315 104.6 47 13.8 0
1350.3 1354.6 1360.3 1372.8 1394.7 1422.3 1458 1496.8 1534.4 1573.2
1615.8 1657.1 1698.5 1740.4 1788 1850 1927.1 2027.3 2157.5 2324.1
2532.1 2768.8 3031.8 3346.2 3690 3999.4 4183.6 4151 3782.7 2948.5
1796.8 854.2 288.7 100.8 39.5 8.1 0
1350.3 1357.8 1367.2 1384.1 1409.8 1441.1 1482.4 1529.4 1574.5 1627.1
1687.2 1756.7 1836.3 1928.9 2042.9 2187.6 2361.7 2556.5 2758.8 2963.6
3162.7 3345.6 3514.7 3696.9 3885.4 4009.4 3990.7 3770.8 3288 2417.4
1421.7 615.6 228.6 92.7 37.6 8.8 0
1350.3 1363.4 1381.6 1408.5 1444.2 1486.2 1540 1602 1678.4 1774.3
1899.5 2049.8 2215.8 2406.8 2587.8 2747.5 2869.6 2955.4 3008.7 3043.7
3075 3088.2 3054.4 2985.5 2864.6 2626.6 2229.6 1684.7 1098.5 628.8
339.4 193.5 122.1 77.7 43.2 10.6 0
1350.3 1367.8 1396 1432.9 1478.6 1533.8 1603.9 1698.5 1818.7 1970.3
2137.5 2297.2 2436.9 2537.7 2592.8 2606.6 2584.7 2528.3 2432.5 2287.8
2096.2 1858.2 1565.7 1239.4 941.9 721.5 568 452.2 360.7 291.8
229.8 179.1 136.5 90.8 49.5 11.3 0
1350.3 1373.4 1412.9 1459.9 1514.3 1583.2 1676.6 1802.4 1957.1 2118.7
2257.7 2357.9 2403.7 2395.5 2341 2245.8 2104.9 1908.9 1687.2 1461.1
1268.8 1119.2 993.3 864.3 730.9 613.8 517.3 437.8 367 305
250.5 201.7 154.1 99.6 59.5 18.2 0
1350.3 1379.7 1428.5 1485.5 1553.8 1637.7 1752.3 1902 2063 2192
2266.5 2280.9 2245.2 2169.4 2058 1894.5 1696 1491.2 1317.7 1195.6
1119.2 1055.3 973.2 877.4 757.8 665.1 588.7 511 442.8 383.9
328.2 268 209.2 149.7 92.1 31.9 0
1350.3 1388.5 1446.7 1511.8 1587.6 1681.6 1808.1 1967.1 2115.6 2199.5
2208.9 2156.9 2074.9 1972.8 1838.1 1670.9 1488 1327.7 1233.1 1173
1089.1 1006.4 899.3 805.4 781 728.4 657 586.2 519.2 452.8
387 326.9 261.8 197.9 130.3 47 0
1350.3 1394.1 1459.9 1534.4 1620.2 1721.6 1852.5 1999.7 2124.3 2161.9
2117.5 2027.3 1930.2 1821.2 1691 1536.9 1380.9 1280.1 1244.4 1175.5
1080.3 951.3 833 812.9 780.3 727.7 662 593.1 526.1 460.9
396.4 337.6 272.4 211.7 137.2 57.6 0
1350.3 1399.7 1470.5 1552.5 1645.9 1753.6 1888.2 2036.7 2126.8 2109.3
2017.9 1907 1809.3 1714.8 1598.3 1460.5 1337.7 1300.8 1260.1 1172.4
1037.1 870.5 824.2 797.3 776 724 662.6 598.1 530.5 463.4
400.8 325.7 247.4 184.1 113.4 45.7 0
1350.3 1403.5 1473.6 1559.4 1656.5 1768 1905.8 2053.6 2128.7 2084.9
1972.2 1858.8 1758.6 1661.5 1555.7 1441.1 1342.1 1318.3 1262 1159.2
994.5 857.4 812.9 779.7 761.6 715.8 662 599.4 535.5 472.8
412.1 331.9 246.1 183.5 91.4 38.8 0
1350.3 1401 1474.9 1560.1 1657.1 1768 1904.5 2052.9 2133.7 2091.8
1979 1864.4 1764.2 1668.4 1565.1 1454.8 1357.1 1334.6 1274.5 1169.3
1000.2 861.8 814.8 776.6 756.5 712.7 662 600.6 538 476.6
413.3 326.9 243.6 174.7 90.2 35.7 0
